Product PS001R-505-2UPN8X-H1141
Measuring Light Screen
Receiver
Order number: 3072197Alternative order number : 72197
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 905 mm
- Resolution: 19 mm
- Range: 16.5 m
- Operating voltage 11.8…12.2 VDC (from controller)
- NPN switching output
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488721978 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1809 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 16…30 VDC |
| Communication protocol | RS485 |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

