Product  PS001A-501-2UPN8X-H1141

Supply Cable - M12 Power

Extension Cable

Order number: 100004537
    • M12 female connector, T-coded, straight, 4-pin
    • M12 male connector, T-coded, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen-free
    • RoHS compliant
    • UL approval
    • Protection class: IP65, IP67, IP69K
    • Cable length: 3 m
#

General data

EAN 4047101501025
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CZ
Weight 1 g

Technical Data

Cable length 3.0  m
Ambient temperature -30…+80 °C

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top