Product PS025V-501-2UPN8X-H1141
Emergency Shutdown
E-stop Button
Unlit
Order number: 3810952- Emergency stop button
- Mounting the console for 30-mm mounting hole
- 2 NC contacts
- 40-mm actuator
- Push and turn operation for emergency stop/release
- 2 safety outputs (NC, potential-free)
- M12 × 1 male, 5-pin

General data
| EAN | 662488090319 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 98 g |
Technical Data
| Design | Rectangular |
| Communication protocol | ISD |
| Electrical connection | Cable with connector, M12 |
| Housing material | Plastic, PC |
| Ambient temperature | -25…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

