Product PS250R-502-LI2UPN8X-H1141
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3804251Alternative order number : 804251
- Protection class IP67/IP69K
- 2m cable
- RGB-LEDS
- Can display up to seven colors
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact
- Hold function

General data
| EAN | 662488030636 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 83.46 g |
Technical Data
| Design | Threaded barrel |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

