Product  PS100R-501-LI2UPN8X-H1141

LED Linear Light

In the Metal Housing

Order number: 3090482

Alternative order number : 90482

    • Cascadable
    • Light beam: 850mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • Dimmable via PWM input
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488904821
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 703 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP50

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top