Product  PS400R-501-2UP8X-H1141

Photoelectric Sensor

Laser Diffuse-Mode Sensor with Adjustable Background Suppression

Order number: 3814578
    • 4-digit 7-segment display
    • Adjustable via pushbutton on the housing or IO-Link
    • Protection class IP67
    • M12 × 1 male connector, 4-pin, rotatable
    • Laser class 2, 650 nm, acc. to IEC 60825-1:2007
    • Range: 95…3000 mm
    • Adjustable response time: 0.5, 1, 2, 3 (default) or 5 ms
    • Operating voltage: 10…30 VDC
    • Output 1: PNP/NPN switching output with IO-Link communication
    • Output 2: PNP/NPN switching output; teach-in input, laser control, synchronization or pulse frequency modulation (PFM)
#

General data

EAN 662488488697
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 127 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -10…+50 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Select Country

Turck worldwide

to top