Product PS100R-501-2UP8X-H1141
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6832834- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…1.0 bar abs.

General data
| EAN | 4047101241235 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 405 g |
Technical Data
| Design | With display |
| Process connection | 1/4″ NPT-18 male thread |
| Pressure type | Absolute pressure |
| Pressure range bar | 0…1 bar |
| Pressure range psi | 0…14.5 psi |
| Operating voltage | 18…30 VDC |
| Electrical output | Current output (3-wire), 2 × switching output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Material pressure transducer | Ceramic Al₂O₃ |
| Medium temperature | -40…+85 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 213 KB |
| English | 213 KB |
| French | 214 KB |
| Spanish | 214 KB |
| Czech | 214 KB |
| Dutch | 213 KB |
| Romanian | 215 KB |
| Russian | 250 KB |
| Polish | 216 KB |
| Chinese | 299 KB |
| Turkish | 214 KB |
Approval
CAD File
Configuration File
Configuration Software
Manual
| Operating Instructions | 890 KB |
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link Parameters | 188 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

