Product PT160R-29-LI3-H1140
Compact Multiprotocol I/O Module for Ethernet
8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs
Order number: 100000758- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 7/8″ male connector for power supply, 5-pin
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel
- Ports C4–C7: Pin 1 not connected
- Programmable ARGEE

General data
| EAN | 4047101442670 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 628 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 170 KB |
| English | 170 KB |
| French | 171 KB |
| Spanish | 171 KB |
| Czech | 171 KB |
| Dutch | 170 KB |
| Romanian | 171 KB |
| Russian | 176 KB |
| Polish | 171 KB |
| Chinese | 226 KB |
| Turkish | 171 KB |
Approval
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Overview
Quick Start Guide
Technology Flyer
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

