Product PT250R-26-LI3-H1140
Photoelectric Sensor
Switching Light Screen
Pair
Order number: 3074863Alternative order number : 74863
- Cable with male end M12 × 1, 5-pin, 0.15 m
- Protection class IP65
- Scan field 143 mm
- Minimum object size 5.6 mm
- Transmitter and receiver included in delivery
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488748630 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 649 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Current output | 125 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.20 m |
| Housing material | Metal, AL, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

