Product PT060R-26-LI3-H1140
Safety Technology
Connection Cable
Order number: 3093156Alternative order number : 93156
- For connection of LS EZ-screens
- RD connector to on open end
- Cable, PVC, yellow, 12-wire
- Cable length: 4.57 m
- Cable length: 4.6 m

General data
| EAN | 662488931568 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 312.98 g |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

