Product  TX-CAN

TX HMI/PLC Series

Plug-In Module

CANopen Manager

Order number: 6828210
    • Plug-in extension module for use with HMIs of the TX700 and TX800 product series
    • CANopen manager/master in CODESYS
    • Max. transfer rate: 1 Mbit
    • Supports CAN 2.0A and 2.0B
    • Galvanically isolated
    • 9-pin SUB-D male connector
    • With plug-in extension slot
#

General data

EAN 4047101404753
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85389091890
Country of origin IT
Weight 180 g

Technical Data

Product series TX500, TX700, TX800
Device type Extension module
Mounting On HMIs of the TX500 and TX700 series
Protection class IP20
Ambient temperature -20…+60 °C

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top