Product BL20-PG-EN-V3-WV
CODESYS 3 Programmable Gateway for the BL20 I/O System
Multiprotocol Ethernet Gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu License
Order number: 6827398- CODESYS V3 PLC Runtime
- CODESYS WebVisu license
- CODESYS OPC UA server/client
- IIoT gateway for Turck Cloud
- PROFINET device
- EtherNet/IP device
- Modbus TCP master/slave
- Protection class IP20
- LEDs for display of PLC status, supply voltage, group and bus faults
- 2 × RJ45 Ethernet ports
- Switched or dual MAC mode
- 10 Mbps/100 Mbps

General data
| EAN | 4047101419221 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 199 g |
Technical Data
| Product series | BL20 |
| Device type | Programmable gateway, Cloud Gateway |
| Protection class | IP20 |
| Interface | 2 × RJ45 |
| Fieldbus master | Modbus TCP |
| Fieldbus slave | PROFINET, Modbus TCP, EtherNet/IP |
| Programming | CODESYS V3 |
| Ambient temperature | -20…+60 °C |
General data
| EAN | 4047101419221 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 199 g |
Technical Data
| Network protocol | PROFINET, Modbus TCP, EtherNet/IP |
| Device type | Programmable gateway, Cloud Gateway |
| Fieldbus connection technology | RJ45 port |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
Data Sheets
| German | 464 KB |
| English | 463 KB |
| French | 465 KB |
| Spanish | 465 KB |
| Czech | 466 KB |
| Dutch | 463 KB |
| Romanian | 464 KB |
| Russian | 255 KB |
| Polish | 466 KB |
| Chinese | 530 KB |
| Turkish | 465 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
Configuration File
Configuration Software
Firmware
| BL20-PG-EN-V3-WV firmware v1.3.1.0 (for CODESYS Version v3.5.12.10 or higher) | 21404 KB |
| BL20-PG-EN-V3-WV firmware v1.4.2.0 (for CODESYS Version v3.5.14.20 or higher) | 23374 KB |
General Catalog
Manual
| BL20 I/O modules | 56388 KB |
| BL20/BL67 programmable Ethernet gateways for CODESYS 3 | 3006 KB |
| PROFINET Controller/Device in CODESYS v3 | 2106 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Connectivity accessories — Network
|
RJ45S-RJ45S-4422-2M | 6635218 |

