Product BL20-E-GW-EC
Valve connector B type
Connection Cable
Order number: 6606816- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Without protective circuitry
- Without LED
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 2.0 m

General data
| EAN | 4047101373394 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Ambient temperature | -30…+90 °C |
Connectivity accessories
|
PT250R-2004-U3-DC91 | 100008136 |
|
K50APFF50GRCQ | 3076223 |
|
WLS15XWW0920DSC2 | 3802077 |

