Product BL20-P4T-SBBC-G
Vision System
ring light
Order number: 3076153Alternative order number : 76153
- Close-range illumination
- Protection class: IP20
- Color: green
- Power Supply: 24 VDC
- Pigtail M8 × 1, 0.3 m

General data
| EAN | 662488761530 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |

