Product BL67-B-1M23-VI
Capacitive Sensor
Order number: 2503016- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Fixed settings
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 3-wire, 10…65 VDC
- NO contact, NPN output
- M12 × 1 connector

General data
| EAN | 4047101202021 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 32 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

