Product BL67-B-1M23-19
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837382- Fully welded metal measuring cell
- Pressure range 0…7500 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101421644 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 94 g |
Technical Data
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | cULus |

