Product BL67-4DI-N
LED Signal Light
Beacon
Order number: 3083409Alternative order number : 83409
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Monochrome: Green (COL 1)
- Cable with male end M12 x 1, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488834098 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

