Product BL67-8DI-PD
Pressure Sensor
Differential Pressure: 0…2.5 bar
Order number: 100017542- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…2.5 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, IO-Link
- T-type
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1

General data
| EAN | 4047101535037 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1078 g |
Technical Data
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | cULus |
Data Sheets
| German | 291 KB |
| English | 289 KB |
| French | 291 KB |
| Spanish | 291 KB |
| Czech | 292 KB |
| Dutch | 290 KB |
| Romanian | 290 KB |
| Russian | 304 KB |
| Polish | 292 KB |
| Chinese | 361 KB |
| Turkish | 291 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |

