Product BL67-4DI-PD
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610052- Separate transducers for transmitter and receiver
- Rectangular housing 40 x 40 x 166 mm
- Connection via screw terminals
- Terminal chamber for M20 x 1.5 cable gland
- Teach range adjustable via button
- Blind zone: 5 cm
- Range: 200 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±60 °
- 2 x switching outputs, PNP
- NO/NC programmable

General data
| EAN | 4047101287462 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 211 g |
Technical Data
| Ambient temperature | 0…+70 °C |
| Protection class | IP40 |

