Product BL67-B-4M8
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 100016362- Synchro flange, Ø 36 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 15…30 VDC
- Analog output 0…10 V
- Counting mode CCW
- M12 × 1 male connector, 5-pin
- 360° resolved in 12 bit (4096 positions)

General data
| EAN | 4047101545159 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

