Product  BL67-GW-DN

Inductive Sensor

With Increased Switching Distance

Order number: 4602923
    • Threaded barrel, M8 x 1
    • Nickel-plated brass
    • Large sensing range
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101396133
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 40 g

Technical Data

Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top