Product BL67-2AI-V
LED Linear Light
In the Metal Housing
Order number: 3096268Alternative order number : 96268
- Light beam: 570mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: ultraviolet
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488962685 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 567 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

