Product BL20-GWBR-CANOPEN
Interface for CANopen
Order number: 6827167- Rotary coding switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- 1 x open style connector
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and CANopen
- 20 kbps up to 1000 kbps
- The connection to CANopen is established via an open-style connector

General data
| EAN | 4047101108958 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 209 g |
Technical Data
| Network protocol | CANopen |
| Device type | Gateway |
| Fieldbus transmission rate | 20 kbps…1 Mbps |
| Fieldbus connection technology | Open style connector |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
| German | 447 KB |
| English | 443 KB |
| French | 444 KB |
| Spanish | 444 KB |
| Czech | 445 KB |
| Dutch | 444 KB |
| Romanian | 444 KB |
| Russian | 255 KB |
| Polish | 445 KB |
| Chinese | 491 KB |
| Turkish | 445 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Configuration File
Firmware
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Connectivity accessories
|
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |
|
BS3511/KLBUE4-31.5
Shield terminal and strain relief for bus cable |
6827342 |

