Product BL20-S6S-SBCSBC
Incremental Encoder
Industrial Line
Order number: 1544060- Synchro flange, Ø 36.8 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- ‐20 …+70 °C (supply voltage > 15 VDC: max. +55 °C)
- Max. 6000 rpm
- 5…30 VDC
- Cable connection, 8-pin
- Push-pull, with inversion
- Pulse frequency max. 250 kHz
- 500 pulses per revolution

General data
| EAN | 4047101253535 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Ambient temperature | -20…+70 °C |

