Product  BL20-S4T-SBBC

Food & Beverage Hygienic, PVC

Extension Cable

Order number: 6934819
    • M12 female connector, straight, 5-pin
    • Stainless steel coupling nut/screw
    • M12 female connector, straight, 5-pin
    • Jacket material: PVC
    • Jacket color: gray RAL 7040
    • Resistant to acids and alkalis
    • Resistant to oils and chemicals
    • Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
    • Approvals: Gost, Ecolab
    • RoHS and REACH compliant
    • Protection class IP67/IP69K
    • Cable length: 50 m
#

General data

EAN 4047101372007
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 1 g

Technical Data

Ambient temperature 0…+80 °C

Select Country

Turck worldwide

to top