Product BL20-2DO-24VDC-0.5A-P
Contactless Encoder
Incremental: 1 … 5000 ppr
Premium Line
Order number: 1590910- Compact, rugged housing
- Many mounting possibilities
- Status displayed via LED
- Immune to electromagnetic interference
- 1024 pulses per revolution (default)
- 360, 512, 1000, 1024, 2048, 2500, 3600, 4096, parametr. via Easy-Teach
- Free parametrization of the pulse number in the range from 1 to 5000 via PACTware
- Position of z-track set via Easy-Teach
- Burst function, absolute angular position output incrementally per Easy-Teach pulse
- 10…30 VDC
- Male M12 x 1, 8-pin
- Push-pull A, B, Z, A (inverse), B (inverse)

General data
| EAN | 4047101304015 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 335 g |
Technical Data
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
| German | 238 KB |
| English | 236 KB |
| French | 237 KB |
| Spanish | 237 KB |
| Czech | 238 KB |
| Dutch | 236 KB |
| Romanian | 236 KB |
| Russian | 251 KB |
| Polish | 238 KB |
| Turkish | 238 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
| IODD DTM configurator | 9274 KB |
| PACTware 4 without HART-Com DTM and help texts | 4755 KB |
| DTM for USB IO-Link master 1.1 | 4440 KB |

