Product  SDNB-0800D-1008

Vision System

ring light

Order number: 3072262

Alternative order number : 72262

    • Close-range illumination
    • Protection class: IP20
    • Color: green
    • Power supply: 24 VDC
    • Pigtail M8x1, 2 m
#

General data

EAN 662488722623
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 219 g

Technical Data

Ambient temperature 0…+50 °C
Protection class IP20

Select Country

Turck worldwide

to top