Product SENL-0404D-0003/Y
Actuator, Sensor and Supply Cable, PVC
Connection Cable
Order number: 100046091- M16 connector, male, straight, 19-pin
- Sheath material: PVC
- Sheath color: black
- Flame-retardant (FT1)
- Approval: UL and CSA
- RoHS-compliant
- Protection class IP67
- Cable length: 3 m

General data
| EAN | 4047101628449 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1000 g |

