Product SDPB-10S-1003
Photoelectric Sensor
Retroreflective Light Barrier
With Wide Light Beam
Order number: 3808852- Protection class IP67/IP69
- 200-mm PVC cable with M12 × 1 male, 4-pin
- Range up to 4 m with reflector BRT-92X92CB
- Extra-wide light beam
- Operating voltage: 10…30 VDC
- Switching output, complementary contact, PNP
- ECOLAB-certified

General data
| EAN | 662488071141 |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 77 g |
Technical Data
| Ambient temperature | -40…+60 °C |
| Protection class | IP67/IP69 |
| Approvals | CE, cULus |

