Product  SDPB-0404D-1004

Isolating transducer

1-channel

Order number: 7580335
    • Input circuits monitored for wire break and short circuit
    • Complete galvanic isolation
    • HART transparent
    • Removable spring type terminals
    • ATEX use in Zone 2, cUL
    • SIL 2
#

General data

EAN 4047101421248
eCl@ss-Code (V5.1.4): 27210119 -/- Isolating transducer
Customs tariff number 85437090990
Country of origin DE
Weight 158 g

Technical Data

Ambient temperature -25…+70 °C
Protection class IP20
Approvals ATEX, cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top