Product SDPB-0800D-1004
Pressure Transmitter (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6833836- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…10 bar rel.
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101378337 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 330 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
| Approvals | cULus |
Data Sheets
| German | 188 KB |
| English | 185 KB |
| French | 185 KB |
| Spanish | 185 KB |
| Czech | 185 KB |
| Dutch | 183 KB |
| Romanian | 184 KB |
| Russian | 202 KB |
| Polish | 186 KB |
| Chinese | 207 KB |
| Turkish | 185 KB |
Approval
Approval/Declaration
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 312 KB |

