Product SCOL-0404D-0004
excom I/O System
Output Module, Analog, HART, 4-channel
Order number: 6884003- Output module for the connection of analog actuators
- Transmission of HART data

General data
| EAN | 4047101556858 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 130 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Signal type | Analog output, HART, Intrinsically safe |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
| Approvals | ATEX, IECEx, INMETRO, KOSHA, EAC Ex, DNV GL, BV, LR, KR, CMI, KCC, CE |
Data Sheets
| German | 193 KB |
| English | 192 KB |
| French | 191 KB |
| Spanish | 191 KB |
| Czech | 192 KB |
| Dutch | 191 KB |
| Romanian | 192 KB |
| Russian | 211 KB |
| Polish | 193 KB |
| Chinese | 218 KB |
| Turkish | 193 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |

