Product SNNE-40A-0004
LED Signal Light
High-intensity Tower Light
Order number: 3014589Alternative order number : 14589
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Male M12 x 1
- Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488145897 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 256 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Connectivity accessories — I/O
|
PT100R-2021-U3-H1143/X | 100001226 |

