Product SNNE-0404D-0008
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3083956Alternative order number : 83956
- Cable with M12 × 1 connector, 300 mm, 8-pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Reducible resolution
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 270 mm (L1)

General data
| EAN | 662488839567 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2177 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

