Product SNNE-0404D-0007
Image Processing
PresencePLUS Pro-controller
Order number: 3077015Alternative order number : 77015
- Controller for DIN rail mounting
- Protection class IP20
- Separate camera required, type PPROCAM
- Parameterization software in 9 languages for Windows operating system
- EtherNet/IP and Modbus TCP interface
- 2/3“ CMOS, 752x480 pixels
- 256 gray scale values
- Voltage supply 10…30 VDC
- Max. current consumption 1.5 A (no-load)
- Memory 64 MB
- Max. 999 inspections

General data
| EAN | 662488770150 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 780 g |
Technical Data
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |

