Product  SNNE-0008D-0002

Fieldbus cables for fieldbus systems

According to IEC61158-2

Order number: 6611108
    • Fieldbus cable, type A, acc.to IEC 61158-2
    • PVC outer jacket, blue
    • Resistant to oil, gas and sunlight
    • For use in areas exposed to explosion hazards classified as zone 1 and zone 2, group II, acc. to IEC 60079-14
    • For indoor and outdoor installation, on racks, on trays and in conduits
    • Temperature range -40…+75 °C
    • Cable cross section: 18/7 AWG (0.8 mm2)
    • Cable length: 1000 m
#

General data

eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 75000 g

Technical Data

Network protocol FOUNDATION fieldbus, PROFIBUS-PA
Device type Fieldbus cable (bulk cable)
Ambient temperature -5…+50 °C
Approvals UL

Select Country

Turck worldwide

to top