Product SDPL-0404D-0004
LED Signal Light
Compact Signal Tower
Order number: 3804930Alternative order number : 804930
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Flexible display with RGB LEDs
- Control of user-defined or predefined light colors
- Flashing function, alternation, two-colored display and intensity check
- Control and parametrization exclusively via IO-Link

General data
| EAN | 662488036300 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 440 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

