Product SCOB-0404D-0003
Flow Sensor
Order number: 100015939- Sensor housing material 1.4404 (316L)
- Medium contact material 1.4571 (316Ti)
- Bar length 45 mm
- Process value display with bar graph
- Plugged in with adapter
- Screw-in adapter, M18 x 1.5
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Adjustment of flow speed via teach function
- 10…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Connector, M12 × 1

General data
| EAN | 4047101519358 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 292 g |
Technical Data
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
| German | 187 KB |
| English | 186 KB |
| French | 186 KB |
| Spanish | 185 KB |
| Czech | 185 KB |
| Dutch | 184 KB |
| Romanian | 185 KB |
| Russian | 204 KB |
| Polish | 187 KB |
| Chinese | 212 KB |
| Turkish | 186 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
| FS100 — Instructions for use | 1304 KB |
| IO-Link parameters | 319 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |

