Product  SCOB-0404D-0001

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3804246

Alternative order number : 804246

    • Protection class IP67/IP69K
    • Cable with M12 × 1 male connector, 8-pin, 150 mm
    • RGB-LEDS
    • Can display up to seven colors
    • Operating voltage 10…30 VDC
    • Bipolar circuit
    • NO contact
#

General data

EAN 662488030582
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 33.57 g

Technical Data

Ambient temperature -40…+50 °C
Protection class IP66/IP67/IP69

Select Country

Turck worldwide

to top