Product SDPB-0404D-0007
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100022258- Fully welded metal measuring cell
- Pressure range 0…250 bar rel.
- Pressure peak orifice
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101529852 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 96 g |
Technical Data
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | cULus |
Data Sheets
| German | 188 KB |
| English | 187 KB |
| French | 187 KB |
| Spanish | 187 KB |
| Czech | 187 KB |
| Dutch | 185 KB |
| Romanian | 187 KB |
| Russian | 205 KB |
| Polish | 188 KB |
| Chinese | 213 KB |
| Turkish | 188 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |

