Product SDPB-0404D-0004
Temperature Detection
Probe
Order number: 100041106- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection: M6 × 1 male thread at probe tip

General data
| EAN | 4047101602821 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 25 g |
Technical Data
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |

