Product  SDNB-10S-0001

Pressure Transmitter

With 2 Switching Outputs and IO-Link

Order number: 100023098
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range -0.2…0.2 bar rel.
    • 18…33 V DC
    • NO/NC contact, 2 × PNP/NPN outputs, IO-Link
    • Process connection M20 × 1.5 male thread, front sealing and manometer (combi)
    • Connector device, M12 × 1
#

General data

EAN 4047101530742
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 113 g

Technical Data

Ambient temperature -30…+85 °C
Protection class IP67
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top