Product SDNB-0800D-0004
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100017715- Smooth sonic transducer face
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Teach range adjustable via adapter
- Temperature compensation
- Blind zone: 10 cm
- Range: 100 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±16 °
- 1 × analog output, 0…10 V/additional switching output, PNP
- Approval: cULus
- UL cond.: amb. air temp. 85 °C, encl. type 1, input: 30 VDC, 150 mA; class 2, binary OUT: 30 VDC, 150 mA each output, max. 2 A; use same supply source for all circuits

General data
| EAN | 4047101522150 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 79 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

