Product SDNB-0008D-0005
Photoelectric Sensor
For Clear Object Detection
With Switching Output
Order number: 3095292Alternative order number : 95292
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 25…300 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- 1 × PNP, 1 × NPN switching output
- Rectangular model with offset M18 thread
- Stainless steel case (1.4404 )
- Laser sensor for clear object detection

General data
| EAN | 662488952921 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 164 g |
Technical Data
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |

