Product  SDNB-0008D-0004

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3802616

Alternative order number : 802616

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488018108
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 30.39 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP67/IP68/IP69

Select Country

Turck worldwide

to top