Product SDNB-0008D-0001
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: 6604922- Jacket material: PVC
- Jacket color: gray
- UL approval
- Cable length: 500 m

General data
| EAN | 4047101040692 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 58000 g |
Technical Data
| Network protocol | DeviceNet, CANopen |
| Approvals | UL, CSA |

