Product  SDPB-10S-0004

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3037123

Alternative order number : 37123

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488371234
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 119 g

Technical Data

Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top