Product  SDPB-0800D-0002

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6836568
    • Fully welded metal measuring cell
    • Pressure range 0…250 bar rel.
    • Pressure peak orifice
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, DIN EN 175301-803-A
#

General data

EAN 4047101400182
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 120 g

Technical Data

Ambient temperature -30…+85 °C
Protection class IP65
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top