Product SDNB-0404D-0001
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3026951Alternative order number : 26951
- Male M12 × 1, 4-pin
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488269517 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 64 g |
Technical Data
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

