Product  TBIL-M1-16DIP

Inductive Sensor

With Extended Switching Distance

Order number: 1634885
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large switching distance
    • Recessed mountable
    • DC 4-wire, 10…55 VDC
    • Changeover contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101129472
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 106 g

Technical Data

Ambient temperature -30…+85 °C
Protection class IP68

Mounting accessories

3033432

Connectivity accessories — I/O

25030
3083623
6836660
6832694
3072268
100002236
3050471
4614512
3089107

Connectivity accessories — Network

25030

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top